Product VB2-FSM 4.4/2RK 4T-1/1
Y-Splitter with Cable
2-Port Junction Systems
Ident. no.: U0100-7- M12 × 1 male connector, straight, 4-pin
- 2 × M12 × 1 female connector, straight, 4-pin
- Jacket material: PVC
- Jacket color: gray
- Protection class: IP68
- Cable length: 1.0 m/1.0 m
General data
| EAN | 4047101338645 |
| eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 134 g |
Technical Data
| Application | Signal |
| Connector A | Male, M12 × 1 |
| Connector B | Female, M12 × 1, Straight, A-code |
| Number of Drops/Branches | 2 |
| Voltage | 250 V |
| Cable jacket | PVC |
| Special Features | Tray cable |
| Approvals | RoHS |

