Product RSM 40 FSM 4 RKM 50/S815
Actuator and Sensor Tee
Ident. no.: U0102-21- 7/8" minifast
- M12 eurofast

Technical Data
Application | Signal |
Device type | T-splitter |
Connector A | , 7/8″-16 UN |
Connector B | , M12 × 1 |
Number of Drops/Branches | 2 |
Fieldbus Protocol | E-Connect |
Voltage | 250 V |
Trunk Current | 4 A |
Drop/Branch Current | 4 A |
Approvals | RoHS |