Product CK 16-0
Actuator and Sensor Field Wireable
Ident. no.: U0108-5- Straight Female M23 multifast Field Wireable
- 16 pins
- Solder termination
- Metal housing
General data
EAN | 4047101047509 |
Customs tariff number | 8536694020 |
Country of origin | DE |
Weight | 98 g |
Technical Data
Application | Signal |
Connector A | Female, M23 × 1, Straight |
Number of contacts | 16 |
Connection mode | Solder contact |
Housing material | Brass |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Core cross-section/Clamping ability | 18 mm² |
Voltage | 150 V |
Current | 8 A |