Product VBM 60-RRRSF 120
Actuator and Sensor Junction Box
6 Port
Ident. no.: U0114-22- M12 eurofast Junction Box
- 6 ports
- Side exit 1 1/8" minifast home run connector
- Aluminum housing

Technical Data
Application | Signal |
Number of ports | 6 |
I/O Port | Female, M12 × 1 |
Signals Per Port | 1 |
Homerun connector | Male, 1 1/8″, Side exit |
Housing material | Aluminum |
Voltage | 48 V |
Current Per Port | 4 A |