Product VBRS 4.4-2SKM 3
Actuator and Sensor Splitter
M8 Splitter
3-Wire
Ident. no.: U0117-1- Close coupled
- M12, Male, Straight, 4-pin
- Threaded connector
- 2x M8, Female, Straight, 3-pin
- Threaded connector

General data
| EAN | 4047101048957 |
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 29 g |
Technical Data
| Application | Signal |
| Design | Y-splitter |
| Connector A | Male, M12 × 1 |
| Connector B | Female, M8 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 75 V |
| Trunk Current | 4 A |
| Drop/Branch Current | 4 A |
| Approvals | RoHS, UL Listed, CE |

