Product VBRS 4.4-2SKM 3/S857
Actuator and Sensor Splitter
2 Branch
Ident. no.: U0117-11- M12 eurofast
- M8 threaded picofast

General data
| EAN | 4047101443448 |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 32 g |
Technical Data
| Application | Signal |
| Device type | Daisy chain |
| Connector A | , M12 × 1 |
| Connector B | , M8 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 75 V |
| Trunk Current | 4 A |
| Drop/Branch Current | 4 A |
| Approvals | RoHS |

