Product VBRS 4.4-2SKM 3/S679/S857
Actuator and Sensor Splitter
2 Branch
Ident. no.: U0117-15- M12 eurofast
- M8 threaded picofast
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 27.69 g |
Technical Data
| Application | Signal |
| Connector A | , M12 × 1 |
| Connector B | , M8 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 75 V |

