Product RSM RKM 57 WSM 40 PST
DeviceNet™ Tee
Ident. no.: U0130-0- 7/8" minifast

General data
| EAN | 4047101023268 |
| eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 130 g |
Technical Data
| Application | Data |
| Device type | T-splitter |
| Connector B | , 7/8″-16 UN, Straight |
| Number of Drops/Branches | 2 |
| Fieldbus Protocol | DeviceNet |
| Voltage | 28 V |
| Cable length (L) | 0.030 m |

