Product PSW 4M-1
Actuator and Sensor Cable
Connection Cable
Ident. no.: U0137-87- M8, Male, Right-angle, 4-pin
- Threaded Connector
- General Purpose Cable
- Yellow PVC jacket, 4X26 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- Flexlife® and C-Track Approved

General data
| EAN | 4047101293128 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 31.77 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, M8 × 1, Right angle |
| Number of contacts | 4 |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 125 V |
| Current | 2 A |
| Cable diameter | Ø 4.39 mm |
| Length (L) | 1.0 m |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 4 |
| Protection class (When coupled) | IP68 |
| Special Features | High Flex/C-track cable |
| Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD File
CAD STP File
Catalog (CAT)
Part Number Key
Connectivity accessories
|
M8-CORDSETS-MOUNTING-CLIP-(10/BAG)
10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. |
200005995 |

