Product RSM FKM RKM 57
2-Way Splitter
T-Splitter without Cable
Ident. no.: U0142- 7/8" minifast
- M12 eurofast
- T-splitter, 5-pin
- For use in CAN (DeviceNet™, CANopen) applications

General data
| EAN | 4047101023428 |
| eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 104 g |
Technical Data
| Application | Data |
| Design | T-splitter |
| Device type | T-splitter |
| Connector A | Female, M12 × 1, Straight |
| Connector B | Female Connector, Male Connector, 7/8″-16 UN, Straight |
| Number of Drops/Branches | 2 |
| Fieldbus Protocol | DeviceNet |
| Voltage | 250 V |

