Product CS-CC
Actuator and Sensor Accessory
Closure cap
Ident. no.: U0201-1- Male M23 multifast Closure Cap

General data
| EAN | 4047101496758 |
| Customs tariff number | 8536694020 |
| Country of origin | DE |
| Weight | 62 g |
Technical Data
| Accessory type | Closure/dust cap |
| Device type | M23 multifast |
| Connector A | , M23 × 1 |

