Product  MFS 3231-0

Actuator and Sensor Field Wireable

Ident. no.: U0491
    • Right angle Male 1/2" microfast Field Wireable
    • 3 pins
    • Screw termination
    • Plastic housing
#

General data

EAN 4047101291117
Customs tariff number 8536904000
Country of origin DE
Weight 25.42 g

Technical Data

Application Signal
Connector A Male, 1/2″-20 UNF, Right angle
Number of contacts 3
Connection mode Screw/clamp connection
Housing material Plastic, PA
Coupling nut/screw material Brass, CuZn, Nickel-plated
Core cross-section/Clamping ability 18 mm²
Voltage 250 V
Current 4 A

Approval/Declaration

Brochure/Folder/Flyer (BRO)

CAD File

Catalog (CAT)

Individual data sheet

Part Number Key

Select Country

Turck worldwide

to top