Product VB 40-P7X5-0.5-RS 4.4T/CS10377
4-port Junction Box with M12 eurofast Home Run
M12 eurofast I/O Ports
Ident. no.: U0878-13- M12 eurofast I/O Ports
- Side Exit Home Run
- Plastic Housing

General data
| Customs tariff number | 8536908530 |
| Country of origin | MX |
| Weight | 251.7 g |
Technical Data
| Number of ports | 4 |
| I/O Port | M12 × 1 |
| Homerun connector | M12 × 1 |
| Housing material | Plastic |

