Product 8MB12-4N2-1.5/CS10414
8-port Junction Box with cable Home Run
M12 eurofast I/O Ports
Ident. no.: U0878-83- M12 eurofast Connector
- Top Exit Home Run
- Plastic Housing

General data
| Customs tariff number | 8536908530 |
| Country of origin | DE |
| Weight | 609.61 g |
Technical Data
| Number of ports | 8 |
| I/O Port | M12 × 1 |
| Homerun connector | Cable |
| Housing material | Plastic |

