Product BKS 12-0
Actuator and Sensor Field Wireable
M16 Connection
Ident. no.: U0882-20- Straight Female M16 versafast Field Wireable
- 12 pins
- Solder termination
- Metal housing
- Shielded

Technical Data
Application | Signal |
Connector A | Female, M16 × 0.75, Straight |
Number of contacts | 12 |
Connection mode | Solder contact |
Housing material | Brass |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Core cross-section/Clamping ability | 24 mm² |
Voltage | 60 V |
Current | 3 A |
Approvals | RoHS |