Product VB2-PSG 3-0.2/2PKG 3Z-0.2/0.2/S719
Actuator and Sensor Splitter
2 Branch
Ident. no.: U0883-64- M8 snap picofast
Technical Data
Application | Signal |
Connector A | , M8 × 1 |
Connector B | , M8 - Ø 8 mm (snap) |
Number of Drops/Branches | 2 |
Voltage | 125 V |
Special Features | Series wired |