Product DBSM 8151-0
Actuator and Sensor Field Wireable
M12 Connection
Ident. no.: U0890-42- Straight Male M12 eurofast Field Wireable
- 5 pins
- Screw termination
- Plastic housing
- Dual cable
- Screw terminal Wire Termination
- Plastic housing

General data
EAN | 4047101590081 |
Customs tariff number | 85366990990 |
Country of origin | US |
Weight | 29.937 g |
Technical Data
Application | Signal |
Connector A | Male, M12 × 1, Straight, A-code |
Number of contacts | 5 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PA |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Core cross-section/Clamping ability | 18 mm² |
Voltage | 125 V |
Current | 4 A |