Product VB2-FSM 4.5/2FKM 4.5/CS10502
Actuator and Sensor Splitter
2 Branch
Ident. no.: U0897-19- M12 eurofast
General data
EAN | 4047101567168 |
Customs tariff number | 85366990990 |
Country of origin | MX |
Weight | 40.824 g |
Technical Data
Application | Signal |
Connector A | , M12 × 1 |
Connector B | , M12 × 1 |
Number of Drops/Branches | 2 |
Voltage | 50 V |