Product VB 60-P7X7-CS12/CS10547
6-port Junction Box with M23 multifast Home Run
M12 eurofast I/O Ports
Ident. no.: U0898-04- M12 eurofast I/O Ports
- Side Exit Home Run
- Plastic Housing

General data
| Customs tariff number | 8536908530 |
| Country of origin | MX |
| Weight | 363.14 g |
Technical Data
| Number of ports | 6 |
| I/O Port | M12 × 1 |
| Homerun connector | M23 × 1 |
| Housing material | Plastic |

