Product CKF 19-19-3
Actuator and Sensor Receptacle
Front Mount
Ident. no.: U0898-84- M23 multifast, Female, Receptacle, 19-pin
- Mounting thread: M20 × 1.5

General data
| EAN | 4047101567151 |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 377.618 g |
Technical Data
| Application | Signal |
| Connector A | Female, M23 × 1 |
| Number of contacts | 19 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | M20 × 1.5 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 150 V |
| Current | 9 A |
| Length (L) | 3.0 m |
| Number of Conductors | 3 |
| Protection class (When coupled) | IP67 |
| Approvals | UL 2238, CSA C22.2 No. 182.3, CE, RoHS |

