Product RKF-CC
Accessory for 7/8
Closure cap
Threaded hand tighten + lanyard
Ident. no.: U0899-34- Mates to Male
- Nitrile (Buna-n) Gasket
- Stainless Steel/Nylon Coated Lanyard
- Female 7/8″ minifast Closure Cap

General data
| EAN | 4047101300062 |
| Customs tariff number | 8309900090 |
| Country of origin | MX |
| Weight | 44.48 g |
Technical Data
| Accessory type | Closure/dust cap |
| Device type | Closure cap, Accessories |
| Connector A | Female, 7/8″-16 UN |

