Product WMFS 6F-PCB
Actuator and Sensor Receptacle
Rear Mount
Right-angle PCB Pins
Ident. no.: U0902-43- M8, Male, 6-pin
- Mounting thread: M8 × 0.5

General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 4.77 g |
Technical Data
| Application | Signal |
| Connector A | Male, M8 × 1 |
| Number of contacts | 6 |
| Mounting orientation | Rear mount |
| Mounting thread | M8 × 0.5 |
| Voltage | 50 V |
| Current | 1 A |
| Protection class (When coupled) | IP67 |
| Approvals | RoHS |

