Product FSV-CC
Actuator and Sensor Accessory
Closure cap
Ident. no.: U0905-66- Male M12 eurofast Closure Cap

General data
| EAN | 4047101432596 |
| Customs tariff number | 8309900090 |
| Country of origin | MX |
| Weight | 18 g |
Technical Data
| Accessory type | Closure/dust cap |
| Device type | M12 eurofast |
| Connector A | , M12 × 1 |

