Product FK-CC
Accessory for M12
Closure cap
Threaded hand tighten + lanyard
Ident. no.: U0905-69- Mates to Male
- Stainless Steel/Nylon Coated Lanyard
- Female M12 eurofast Closure Cap

General data
| EAN | 4047101259063 |
| Customs tariff number | 8309900090 |
| Country of origin | MX |
| Weight | 18 g |
Technical Data
| Accessory type | Closure/dust cap |
| Device type | M12 eurofast, Accessories, Closure cap |
| Connector A | Female, M12 × 1 |

