Product RS-MC
Accessory for M12
Closure cap
Threaded hand tighten + lanyard
Ident. no.: U0905-71- Mates to Female
- Male M12 eurofast Closure Cap

General data
| EAN | 4047101371246 |
| Customs tariff number | 8309900090 |
| Country of origin | MX |
| Weight | 15 g |
Technical Data
| Accessory type | Closure/dust cap |
| Device type | M12 eurofast, Accessories, Closure cap |
| Connector A | Male, M12 × 1 |

