Product  P-8 RKF 40-CS19

Hazardous Location Junction Box

8 Port

Ident. no.: U0908-60
    • 7/8" minifast Junction Box
    • 8 ports
    • Side exit M23 multifast home run connector
    • Aluminum housing
#

General data

EAN 4047101567090
Customs tariff number 85366990990
Country of origin US
Weight 894 g

Technical Data

Application Hazardous Location
Number of ports 8
I/O Port Female, 7/8″-16 UN
Signals Per Port 1
Homerun connector Male, M23 × 1, Side exit
Housing material Aluminum
Voltage 300 V
Current Per Port 3  A

Select Country

Turck worldwide

to top