Product RYM 50-2RKM 30
Actuator and Sensor Tee
Ident. no.: U0908-65- 7/8" minifast

Technical Data
Application | Signal |
Device type | T-splitter |
Connector A | , 7/8″-16 UN |
Connector B | , 7/8″-16 UN |
Number of Drops/Branches | 2 |
Voltage | 300 V |
Trunk Current | 9 A |
Drop/Branch Current | 9 A |
Approvals | CSA, RoHS |