Product RSFV RKFV 50/22
Actuator and Sensor Receptacle
Panel Feed-through
Ident. no.: U0912-41- Male 7/8″ minifast Receptacle
- 7/8″ minifast Receptacle

General data
EAN | 4047101460629 |
Customs tariff number | 85366990990 |
Country of origin | MX |
Weight | 90.719 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Male, 7/8″-16 UN |
Number of contacts | 5 |
Housing material/finish | Stainless Steel, Passivated |
Mounting orientation | Front mount |
Mounting thread | 7/8″-16 UN |
Connector B | Female, 7/8″-16 UN |
Number of contacts | 5 |
Housing material/finish | Stainless Steel, Passivated |
Mounting type | Rear mount |
Mounting Thread B | 7/8″-16 UN |
Voltage | 600 V |
Current | 9 A |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |