Product FKV FSV 4.4/M12
Actuator and Sensor Receptacle
Panel Feed-through
Ident. no.: U0912-74- Female M12 eurofast Receptacle
- Male M12 eurofast Receptacle

General data
EAN | 4047101248227 |
Customs tariff number | 85366990990 |
Country of origin | MX |
Weight | 42 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M12 × 1, A-code |
Number of contacts | 4 |
Housing material/finish | Stainless Steel, Passivated |
Mounting orientation | Front mount |
Mounting thread | M12 × 1 |
Connector B | Male, M12 × 1 |
Number of contacts | 4 |
Housing material/finish | Stainless Steel, Passivated |
Mounting type | Rear mount |
Mounting Thread B | M12 × 1 |
Voltage | 150 V |
Current | 4 A |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |