Product RKFCV-CC
Accessory for 1-1/8
Closure cap
Threaded hand tighten + lanyard
Ident. no.: U0923-24- Female 1 1/8″ minifast Closure Cap
- Mates to Male
- Nitrile Gasket
- Stainless Steel/Nylon Coated Lanyard

General data
EAN | 4047101632941 |
Customs tariff number | 73269098900 |
Country of origin | MX |
Weight | 63.503 g |
Technical Data
Accessory type | Closure/dust cap |
Device type | Closure cap, Accessories |
Connector A | Female, 1 1/8″-16 UN |