Product RSFCV-CC
Accessory for 1-1/8
Closure cap
Threaded hand tighten + lanyard
Ident. no.: U0923-29- Male 1 1/8″ minifast Closure Cap
- Mates to Female
- Nitrile Gasket
- Nitrile O-Ring
- Stainless Steel/Nylon Coated Lanyard
- Male 1-1/8″ minifast Closure Cap

General data
Customs tariff number | 7312900000 |
Country of origin | MX |
Weight | 53.79 g |
Technical Data
Accessory type | Closure/dust cap |
Device type | Closure cap, Accessories |
Connector A | Male, 1 1/8″-16 UN |