Product VB 60-N7X7-RSF120
Actuator and Sensor Junction Box
6 Port
Ident. no.: U0923-44- M12 eurofast Junction Box
- 6 ports
- Side exit 1 1/8" minifast home run connector
- Plastic housing

General data
| Customs tariff number | 8536908530 |
| Country of origin | US |
| Weight | 430.09 g |
Technical Data
| Application | Signal |
| Number of ports | 6 |
| I/O Port | Female, M12 × 1 |
| Signals Per Port | 1 |
| Homerun connector | Male, 1 1/8″-16UN, Side exit |
| Housing material | Plastic |
| Voltage | 48 V |
| Current Per Port | 4 A |

