Product  VB 80-RSF120

Actuator and Sensor Junction Box

8 Port

Ident. no.: U0923-45
    • M12 eurofast Junction Box
    • 8 ports
    • Side exit 1 1/8" minifast home run connector
    • Plastic housing
#

General data

EAN 4047101566932
Customs tariff number 8544429090
Country of origin US
Weight 514.52 g

Technical Data

Application Signal
Number of ports 8
I/O Port Female, M12 × 1
Signals Per Port 1
Homerun connector Male, 1 1/8″-16UN, Side exit
Housing material Plastic
Voltage 48 V
Current Per Port 4  A

Select Country

Turck worldwide

to top