Product VB 2X40-P7X8-RSF120
8-port Junction Box with 1 1/8” Minifast Home Run
M12 eurofast I/O Ports
Ident. no.: U0923-66- M12 eurofast I/O Ports
- Side Exit Home Run
- Plastic Housing

Technical Data
| Application | Signal |
| Number of ports | 8 |
| I/O Port | M12 × 1 |
| Signals Per Port | 1 |
| Homerun connector | 1 1/8″-16UN, Side exit |
| Housing material | Plastic |
| Voltage | 48 V |
| Current Per Port | 2 A |

