Product 16MB12-4P2-CS19
Actuator and Sensor Junction Box
16 Port
Ident. no.: U0927-84- M12 eurofast Junction Box
- 16 ports
- Top exit M23 multifast home run connector
- Plastic housing
General data
EAN | 4047101407600 |
Customs tariff number | 85366990990 |
Country of origin | US |
Weight | 930 g |
Technical Data
Application | Signal |
Number of ports | 16 |
I/O Port | Female, M12 × 1 |
Signals Per Port | 1 |
Homerun connector | Male, M23 × 1, Top exit |
Housing material | Plastic |
Voltage | 48 V |
Current Per Port | 2 A |