Product CK 125-0
M23 Connection
Ident. no.: U0930-02- 12 Pins
- Solder Wire Termination
- Metal Housing

General data
| Customs tariff number | 8536694020 |
| Weight | 82.39 g |
Technical Data
| Application | Signal |
| Connector A | Female, M23 × 1, Straight |
| Number of contacts | 12 |
| Connection mode | Solder contact |
| Housing material | Metal |
| Coupling nut/screw material | Brass, Chrome-plated |
| Core cross-section/Clamping ability | 18 mm² |
| Voltage | 300 V |
| Current | 8 A |
| Approvals | RoHS |

