Product  BKFD 14-PCB

Actuator and Sensor Receptacle

Rear Mount

Ident. no.: U0930-11
    • Female M16 versafast Receptacle
#

Technical Data

Application Signal
Design Single-ended
Connector A Female, M16 × 0.75
Number of contacts 14
Housing material/finish Brass, CuZn, Nickel-plated
Mounting orientation Rear mount
Mounting thread M18 × 0.75
Housing material/finish Brass, CuZn, Nickel-plated
Voltage 60 V
Current 3 A
Number of Conductors 14
Special Features PCB mount
Approvals CE, RoHS

Select Country

Turck worldwide

to top