Product BKFD 19-PCB
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: U0930-12- Female M16 versafast Receptacle

General data
EAN | 4047101437744 |
Customs tariff number | 85366990990 |
Country of origin | MX |
Weight | 13.608 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M16 × 0.75 |
Number of contacts | 19 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Rear mount |
Mounting thread | M18 × 0.75 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 60 V |
Current | 3 A |
Number of Conductors | 19 |
Special Features | PCB mount |
Approvals | CE, RoHS |