Product RSM-2RKM 30/S1658
Actuator and Sensor Tee
Ident. no.: U0935-66- 7/8" minifast

General data
EAN | 4047101437775 |
Customs tariff number | 85366990990 |
Country of origin | MX |
Weight | 1000 g |
Technical Data
Application | Signal |
Connector A | , 7/8″-16 UN |
Connector B | , 7/8″-16 UN |
Number of Drops/Branches | 2 |
Voltage | 300 V |