Product CA-1/RKFV 40
Actuator and Sensor Accessory
Conduit adapter
Ident. no.: U0939-52- Female 7/8″ minifast Conduit adaptor

General data
EAN | 4047101348019 |
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 235 g |
Technical Data
Accessory type | Conduit adapter |
Device type | 7/8″ minifast |
Connector A | , 7/8″-16 UN |