Product DK 28-0
Actuator and Sensor Field Wireable
M27 Connection
Ident. no.: U0939-87- Straight Female M27 multifast Field Wireable
- 28 pins
- Solder termination
- Metal housing

General data
Customs tariff number | 8536694020 |
Country of origin | DE |
Weight | 99.41 g |
Technical Data
Application | Signal |
Connector A | Female, M27 × 1, Straight |
Number of contacts | 28 |
Connection mode | Solder contact |
Housing material | Brass |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Core cross-section/Clamping ability | 22 mm² |
Voltage | 150 V |
Current | 5 A |
Approvals | RoHS |