Product VB 1003-PX10-BS14
Actuator and Sensor Junction Box
10 Port
Ident. no.: U0943-55- M8 picofast snap Junction Box
- 10 ports
- Top exit M16 versafast home run connector
- Plastic housing

General data
EAN | 4047101566680 |
Customs tariff number | 8536908530 |
Country of origin | MX |
Weight | 87 g |
Technical Data
Application | Signal |
Number of ports | 10 |
I/O Port | Female, Ø 8 mm |
Signals Per Port | 1 |
Homerun connector | Male, M16 × 0.75, Top exit |
Housing material | Plastic |
Voltage | 30 V |
Current Per Port | 2 A |