Product  FKFD 12-PCB

Actuator and Sensor Receptacle

Rear Mount

Ident. no.: U0945-93
    • Female M12 eurofast Receptacle
#

General data

EAN 4047101566628
Customs tariff number 8536694020
Country of origin MX
Weight 22.24 g

Technical Data

Application Signal
Design Single-ended
Connector A Female, M12 × 1, A-code
Number of contacts 12
Housing material/finish Brass, CuZn, Nickel-plated
Mounting orientation Rear mount
Mounting thread PG9
Housing material/finish Brass, CuZn, Nickel-plated
Voltage 75 V
Current 2 A
Approvals CE, RoHS

Select Country

Turck worldwide

to top