Product YBV2-FSV 4.5-2FKV 4.5
Actuator and Sensor Splitter
2 Branch
Ident. no.: U0953-73- M12 eurofast
General data
| Customs tariff number | 8544429090 |
| Weight | 1100 g |
Technical Data
| Application | Signal |
| Connector A | , M12 × 1 |
| Connector B | , M12 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 36 V |

