Product RSM-2RKM 40-KF
Actuator and Sensor Tee
T-Splitter
4-Wire
Ident. no.: U0954-64- 7/8" minifast
- M8, Male, Straight, 4-pin
- 2x M8, Female, Straight, 4-pin, keyway facing female connector

General data
| EAN | 4047101050868 |
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 119 g |
Technical Data
| Application | Signal |
| Device type | T-splitter |
| Connector A | Male, 7/8″-16 UN |
| Connector B | 2 x Female, 7/8″-16 UN |
| Number of Drops/Branches | 2 |
| Voltage | 250 V |
| Trunk Current | 9 A |
| Drop/Branch Current | 9 A |
| Approvals | RoHS, UL Listed, CE, CSA |

