Product VB 40-H1141/CS10837
4-port Junction Box with M12 eurofast Home Run
M12 eurofast I/O Ports
Ident. no.: U0967-24- M12 eurofast I/O Ports
- Top Exit Home Run
- Plastic Housing

General data
| Customs tariff number | 8536908530 |
| Country of origin | US |
| Weight | 302.08 g |
Technical Data
| Number of ports | 4 |
| I/O Port | M12 × 1 |
| Homerun connector | M12 × 1 |
| Housing material | Plastic |

