Product YB2-FSM 4.4/2PKG 3M
Actuator and Sensor Splitter
2 Branch
Ident. no.: U0977-78- M12 eurofast
- M8 threaded picofast
General data
| EAN | 4047101276428 |
| Customs tariff number | 8536694020 |
| Country of origin | CN |
| Weight | 19 g |
Technical Data
| Application | Signal |
| Connector A | , M12 × 1 |
| Connector B | , M8 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 36 V |
| Approvals | cULus |

