Product WFSFDH 4.5
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: U0981-89- Male M12 eurofast Receptacle

General data
| Customs tariff number | 8536904000 |
| Country of origin | HU |
| Weight | 9.99 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, M12 × 1, A-code |
| Number of contacts | 5 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Rear mount |
| Mounting thread | M12 × 1 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 125 V |
| Current | 4 A |
| Approvals | CE, RoHS |

