Product RSM-2RKM 20
Actuator and Sensor Tee
T-Splitter
2-Wire
Ident. no.: U1060- 7/8” Male, Straight, 2-pin
- 2x 7/8”, Female, Straight, 2-pin

General data
eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
Customs tariff number | 8536694020 |
Country of origin | MX |
Weight | 111.21 g |
Technical Data
Application | Signal |
Device type | T-splitter |
Connector A | Male, 7/8″-16 UN |
Connector B | 2 x Female, 7/8″-16 UN |
Number of Drops/Branches | 2 |
Voltage | 250 V |
Trunk Current | 9 A |
Drop/Branch Current | 9 A |
Approvals | RoHS, UL Listed, CE, CSA |