Product VIS 2-AW
Actuator and Sensor Field Wireable
Ident. no.: U1223-1- Female Valve plug form I (11mm) Field Wireable
- 3 pins
- Screw termination
- Plastic housing
General data
EAN | 4047101293319 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 8536694020 |
Country of origin | US |
Weight | 20 g |
Technical Data
Application | Signal |
Connector A | Female, Valve form I (11mm), Right angle |
Number of contacts | 3 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PA |
Acceptable cable diameter | 6…8 mm |
Core cross-section/Clamping ability | 0.25…14 mm² |
Voltage | 250 V |
Current | 10 A |